This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter III : Transistors" (PDF:2.0MB)
IGBTs are suitable for applications that have easy driving circuit and need high current. They are currently used in IH (Induction Heating) equipment adopting soft-switching under 50kHz, home appliances, vehicles, and a wide variety of AC drives. In future, their application fields are expected to expand to include various AC drives.
Note: IGBTs are less suitable for high-speed switching than MOSFETs because of bipolar operation.