This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter III : Transistors" (PDF:2.0MB)
As shown in Fig. 3-15 (a), the vertical design of the IGBT has been evolving.
Starting from the PT structure, thin PT (generally called “Field Stop”) structure is becoming mainstream as thin wafers are now used. (Gate structure is the same as MOSFET.)
VCE(sat) characteristic of PT type has a current value (called “Q point”) that crosses at high temperature and at room temperature.
Since the high-temperature VCE(sat) is always high in the NPT type (like MOSFET), it is easier to balance the collector current even when operating in parallel.
Note: VCE(sat)characteristic - voltage drop when collector current flows in forward direction.