This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
System development using a microcontroller can be divided into hardware development and software development.
In hardware development, the circuit diagram for the hardware part is designed according to the system specifications.
Based on the designed circuit diagram, the board is made and the parts are procured.
In software development, the specifications of the software part are designed according to the system specifications.
Coding is performed based on the specification design, and it is converted into machine language by compiling.
The hardware and software are then tested together.
This is also called a debug with a real machine.
At this time, an emulator, etc. are used.
And if there is no problem, the procedure would be to finish development, begin mass production, and then product shipment.