Feature | SPI/EEPROM control / Low Current comsumption 5μA / Quick start-up time |
---|---|
Application Scope | Wireless communication system |
Components | PLL / VCO / Mixer / IF filter / PA / ASK detection / FM0 MODEM / Wake UP detection |
Dry Packed Products | Available |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | P-VQFN32-0505-0.50-002 |
---|---|
Package Image |
![]() |
Pins | 32 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
IF operating frequency | - | - | 5 | MHz |
Current consumption | - | - | standby 5μA RX 35mA |
- |
Supply Voltage (Max) | VCC | - | 3.6 | V |
Supply Voltage (Min) | VCC | - | 1.8 | V |
Contact us
Contact usFrequently Asked Questions
FAQs