Small Photorelay with High ON-State Current and High-Speed Switching

-Contributing to downsizing and high-speed operation for industrial equipment-
Small Photorelay with High ON-State Current and High-Speed Switching

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “TLP3640A,” a photorelay for factory automation (FA), building automation (BA), and other industrial equipment. Volume shipments start today.

In factory automation and building automation, switches are used to turn on and off other externally connected equipment. The typical used switches are mechanical relays. However, mechanical relays, which control metal contacts through electromagnetic force generated by a coil, have problems such as highly power consumption, wear of metal contacts and noise caused by driving.

Replacing mechanical relays with photorelays can solve these problems. A photorelay is an optical isolator that has an LED on the input side and a MOSFET with gate-driving elements (photodiode arrays) on the output side. The coil and metal contacts of mechanical relays correspond to the same role as the LED and MOSFET of photorelays, respectively. Therefore, photorelays work in the same way as mechanical relays.

The photorelays have the following features.

  1. Long life: No mechanical contacts, so there is no limit to the number of contact times on the output side.
  2. Low power consumption: Power consumption of input side is low due to LED drive.
  3. Silent: No sound occurs when the output switches.
  4. Small package: Small mounting area and low height.

The new product, TLP3640A uses Toshiba's proprietary chip-on-chip technology[1] developed in small photorelays and allows an ON-state current rating of 1A and OFF-state output terminal voltage rating of 60V in the SO4 package smaller than Toshiba’s existing product, TLP3122A[2]. In addition, the switching speed has been increased and the operating temperature range has been extended. With these features, TLP3640A helps high-density mounting of relays on various industrial equipment, high-speed operation of equipment, and flexibility in design.

Notes:

[1] 3D integration technology with vertical chip stacking
[2] 4pin SO6 package. ON-state current rating of 1.4A, OFF-state output terminal voltage rating of 60V

Figure 1. Comparison of mechanical relay and photorelay configurations
Figure 1. Comparison of mechanical relay and photorelay configurations
Figure 2. System block diagram of programmable logic controller
Figure 2. System block diagram of programmable logic controller

Features

  1. Small package
  2. Large ON-state current rating
  3. High-speed operation
  4. High temperature operation

Features Explanation

1. Small package

Figure 3. Comparison of mounting area (4pinSO6: Toshiba’s existing product, TLP3122A, SO4: new product, TLP3640A)
Figure 3. Comparison of mounting area (4pinSO6: Toshiba’s existing product, TLP3122A, SO4: new product, TLP3640A)

As various industrial equipment is required to reduce the size of circuit boards, switches also require small packages that allow high-density mounting.
TLP3640A has a photodiode array chip and a MOSFET chip in a stacked configuration by using Toshiba's proprietary chip-on-chip technology. This allows Toshiba’s first product of photorelay in SO4 packages. The mounting area of TLP3640A is reduced by 70% compared to the mechanical relays (small signal relays) and reduced by 30% compared to Toshiba’s existing product, TLP3122A.

2. Large ON-state current rating

The new product’s package is a small SO4 package, and despite being 30% smaller in area compared to Toshiba’s existing product TLP3122A, it offers ON-state current rating of 1A by optimizing the internal structure design. This contributes to improving the design margin.
For example, when the required on-current for the product is less than 1A, the number of units per area for Toshiba’s existing product TLP3122A would be three units (width 3.7mm×3=11.1mm), whereas the new product would be four units (width 2.6mm×4=10.4mm), allowing for more products to be placed.

3. High-speed operation

Relay switches used in the interfaces of various industrial equipment may require faster operation. Some small signal relays have a few milliseconds of contact switching times. The new product, TLP3640A features a turn-on time/turn-off time of up to 0.5ms/0.2ms maximum by improving the characteristics of LED and photodiode arrays, enabling faster switching than Toshiba’s existing product TLP3122A[3]. The new product is suitable for analog interface sections in programmable logic controllers and gain switches in measuring instruments, in which high-speed operation is required.

Note:
[3] The turn-on time/turn-off time of TLP3122A is 3ms/1ms maximum.

Figure 4. Example of programmable logic controller analog interface
Figure 4. Example of programmable logic controller analog interface

4. High temperature operation

As equipment becomes smaller, thermal designs and component selection may become more difficult. While general small signal relays and Toshiba’s existing product TLP3122 have a maximum operating temperature rating of 85°C, the new TLP3640A features 110°C by optimizing its internal structure. This helps operate in high-temperature environments required for FA equipment and industrial robots.

애플리케이션

  • For Factory Automation (FA) Control equipment
  • For programmable logic controller (PLC)
  • For the security system
  • For measuring instruments
  • Replacement of mechanical relays

Main Specifications

(Unless otherwise specified, Ta=25°C)

Part number

TLP3640A

Data sheet

PDF: 610KB

Package

Toshiba package name

SO4

Size (mm)

2.6×7.0 (typ.),

t=2.2 (max)

Contact type

1a

(Normally open)

Absolute maximum ratings

OFF-state output terminal voltage VOFF (V)

60

ON-state current ION (A)

1

ON-state current (pulsed) IONP (A)

3

Operating temperature Topr (°C)

-40 to 110

Coupled electrical characteristics

ON-state resistance RON (Ω)

Typ.

0.14

Max

0.3

Electrical characteristic

Output capacitance (output side) COFF (pF)

Typ.

95

Switching characteristics

Turn-on time tON (ms)

RL=200Ω,

VDD=20V,

IF=5mA

Max

0.5

Turn-off time tOFF (ms)

0.2

Isolation characteristic

Isolation voltage BVS (Vrms)

Min

3750

Sample check & availability

Buy Online

Product information

Technical Article

Package

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open