Realize low on resistance from bipolar output to DMOS output

Realize low on resistance from bipolar output to DMOS output

High efficiency and high output current due to the use of DMOS FETs in the output stage.

Bipolar transistors have been used for various applications for 40 years since their invention. Since bipolar transistors require a large input current, an auxiliary circuit is sometimes necessary to drive them.

The new DMOS FET transistor arrays require considerably less input current than bipolar transistor arrays, making it easier to directly interface with an MCU. Furthermore, DMOS FET transistor arrays tolerate higher voltage and consume less power due to the reduced on-resistance of the output stage.

  • Roughly 40% reduction in power loss, compared with Toshiba’s previous product series (Ta = 25°C,  IOUT = 200 mA)
  • Low input current: 0.1 mA (max) (VIN=3 V)
  • Absolute maximum ratings of the output stage (TBD62064A and TBD62308A series)
    • Output breakdown voltage: 50 V
    • Output current (max): 1.5 A

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Questions about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open