Toshiba Releases Brushed DC Motor Driver IC with Small Package, Contributing to Equipment Miniaturization

Toshiba Releases Brushed DC Motor Driver IC with Small Package, Contributing to Equipment Miniaturization

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has added "TB67H450AFTG" to its lineup of general-purpose brushed DC motor driver ICs, which support a wide operating voltage range. The new product achieves miniaturization by adopting a small package. It is a smaller variant of the existing product "TB67H450AFNG" while maintaining motor output voltage and current ratings of 50V/3.5A[1]. The operating range of the motor power supply voltage is from 4.5V to 44V.

In recent years, the miniaturization of motor driver ICs has become increasingly important in battery-powered devices (robot cleaner, etc.), USB-powered devices (USB fan, etc.), home appliances, OA equipment, and financial equipment, all of which are designed to deliver multifunctionality within limited space. This miniaturization enhances design flexibility and contributes to the downsizing of circuit boards.

The new product, TB67H450AFTG, uses a VQFN16 package with 3×3mm (typ.), which reduces the mounting area by approximately 70% compared to the HSOP8 package of the existing product, TB67H450AFNG. Even within limited board space, flexible design is possible, contributing to the miniaturization of circuit boards. In addition, the VQFN16 package features an exposed thermal pad, achieving both enhanced heat dissipation and a small size package.

Supporting a motor power supply voltage from 4.5V to 44V, the TB67H450AFTG is suitable for a wide range of applications—from 5V USB-powered devices to home appliances, OA equipment, and financial equipment that require higher voltage operation. It also includes an automatic transition from stop mode to standby mode, turning off the internal regulator to meet the growing demand for low power consumption across various applications. This greatly reduces current consumption in standby mode and contributes to power savings in home appliances and OA equipment, as well as improved battery life in mobile devices.

Toshiba will continue to expand its lineup of brushed DC motor driver ICs to meet market requirements.

Figure. Comparison of mounting area between VQFN16 and HSOP8 Packages
Figure. Comparison of mounting area between VQFN16 and HSOP8 Packages

Note:
[1] The actual motor current value that can be driven is limited by the operating conditions such as ambient temperature and power supply voltage.

Features

  1. Small package (small surface mount VQFN16 package with an exposed thermal pad)
  2. Wide operating voltage range of 4.5V to 44V: Suitable for a wide range of applications from 5V USB-powered devices to home appliances, OA equipment, and financial equipment that require high-voltage operation.
  3. Low Current Consumption: Current consumption in standby mode IM=1​μA (max) (VM=24V​,​ Ta= 25°C)​ 

애플리케이션

  • Battery-powered devices (robot cleaner, small home robot, etc.)
  • Electronic lock
  • USB-powered devices (USB fan, etc.)
  • Home appliances (refrigerator, warm-water bidet toilet seat, etc.)
  • OA equipment
  • Financial equipment

Main Specifications

(Unless otherwise specified, VM=24V, Ta=25℃)

Part number TB67H450AFTG
Motor to apply Brushed DC motor
Number of H-bridge channels 1ch
Absolute maximum ratings Motor power supply voltage VM (V) 50
Motor output current IOUT (A) 3.5
Operating range Motor power supply voltage VM (V) Ta=-40 to 85°C 4.5 to 44
Motor output current IOUT (A) Ta=-40 to 85°C 0 to 3.0
Electrical Characteristics Output transistor On-resistance between drain and source (High side + low side) Ron(H+L) (Ω) Tj=25°C, Forward direction, IOUT=1.5A Typ. 0.6
Current consumption IM1 (μA) Output: OPEN, Standby mode (IN1/IN2 = Low) Max 1
Safety function Over current detection, thermal shut down, and under voltage lockout
Other features Constant current control function (constant current PWM control)
Support forward/re​verse/brake/stop​ control
Package Name P-VQFN16-0303-0.50-001
Size (mm) Typ. 3×3
Online distributor Sample Check & Availability Buy Online

Refer to the following page for details on new products.
TB67H450AFTG

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open