This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has added "TB67H450AFTG" to its lineup of general-purpose brushed DC motor driver ICs, which support a wide operating voltage range. The new product achieves miniaturization by adopting a small package. It is a smaller variant of the existing product "TB67H450AFNG" while maintaining motor output voltage and current ratings of 50V/3.5A[1]. The operating range of the motor power supply voltage is from 4.5V to 44V.
In recent years, the miniaturization of motor driver ICs has become increasingly important in battery-powered devices (robot cleaner, etc.), USB-powered devices (USB fan, etc.), home appliances, OA equipment, and financial equipment, all of which are designed to deliver multifunctionality within limited space. This miniaturization enhances design flexibility and contributes to the downsizing of circuit boards.
The new product, TB67H450AFTG, uses a VQFN16 package with 3×3mm (typ.), which reduces the mounting area by approximately 70% compared to the HSOP8 package of the existing product, TB67H450AFNG. Even within limited board space, flexible design is possible, contributing to the miniaturization of circuit boards. In addition, the VQFN16 package features an exposed thermal pad, achieving both enhanced heat dissipation and a small size package.
Supporting a motor power supply voltage from 4.5V to 44V, the TB67H450AFTG is suitable for a wide range of applications—from 5V USB-powered devices to home appliances, OA equipment, and financial equipment that require higher voltage operation. It also includes an automatic transition from stop mode to standby mode, turning off the internal regulator to meet the growing demand for low power consumption across various applications. This greatly reduces current consumption in standby mode and contributes to power savings in home appliances and OA equipment, as well as improved battery life in mobile devices.
Toshiba will continue to expand its lineup of brushed DC motor driver ICs to meet market requirements.
Note:
[1] The actual motor current value that can be driven is limited by the operating conditions such as ambient temperature and power supply voltage.
(Unless otherwise specified, VM=24V, Ta=25℃)
| Part number | TB67H450AFTG | ||||
|---|---|---|---|---|---|
| Motor to apply | Brushed DC motor | ||||
| Number of H-bridge channels | 1ch | ||||
| Absolute maximum ratings | Motor power supply voltage VM (V) | 50 | |||
| Motor output current IOUT (A) | 3.5 | ||||
| Operating range | Motor power supply voltage VM (V) | Ta=-40 to 85°C | 4.5 to 44 | ||
| Motor output current IOUT (A) | Ta=-40 to 85°C | 0 to 3.0 | |||
| Electrical Characteristics | Output transistor On-resistance between drain and source (High side + low side) Ron(H+L) (Ω) | Tj=25°C, Forward direction, IOUT=1.5A | Typ. | 0.6 | |
| Current consumption IM1 (μA) | Output: OPEN, Standby mode (IN1/IN2 = Low) | Max | 1 | ||
| Safety function | Over current detection, thermal shut down, and under voltage lockout | ||||
| Other features | Constant current control function (constant current PWM control) Support forward/reverse/brake/stop control |
||||
| Package | Name | P-VQFN16-0303-0.50-001 | |||
| Size (mm) | Typ. | 3×3 | |||
| Online distributor Sample Check & Availability | ![]() |
||||
Refer to the following page for details on new products.
TB67H450AFTG
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.