Example of load switch circuit with MOSFET Gate Driver IC and N-channel MOSFET.

Combination of Toshiba's Gate Driver IC and MOSFET provide smooth turn ON and OFF load switch with protection function. Using Common dain MOSFET, this solution acheives small size and low loss power line with reverse current blocking.

Example of load switch circuit with MOSFET Gate Driver IC and N-channel MOSFET.

Example of TCK425G and SSM10N954L combination in 5 V power line is shown bellow.

Part Number Features
TCK425G Over Voltage Protection MOSFET Gate Driver IC
Gate source voltage: VGS = 5.6 V (typ.)
Over voltage lock out: VIN_OVLO = 6.31 V (typ.)
Package: WCSP6G
SSM10N954L Common Drain N-channel MOSFET
Source-source voltage: VSSS = 12 V (Max)
Gate-source voltage: ± 8 V (Max)
Source-source on-resistance: 2.1 mΩ (typ.) @ VGS = 4.5 V
Package: TCSPAC-153001
Turn ON, Turn OFF waveform

Smooth turn ON and OFF waveform without any inrush current, overshoot and undershoot of output voltage.

Over Voltage Lock Out waveform

Over voltage lock out (OVLO) function is integrated and it protects over voltage power supply. When input voltage exceeds  OVLO theshold, output truns OFF immidiately by OVLO function. After input voltage falls OVLO threshold, output turns ON.

Documents

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open