This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Combination of Toshiba's Gate Driver IC and MOSFET provide smooth turn ON and OFF load switch with protection function. Using Common dain MOSFET, this solution acheives small size and low loss power line with reverse current blocking.
Example of TCK425G and SSM10N954L combination in 5 V power line is shown bellow.
| Part Number | Features |
|---|---|
| TCK425G | Over Voltage Protection MOSFET Gate Driver IC Gate source voltage: VGS = 5.6 V (typ.) Over voltage lock out: VIN_OVLO = 6.31 V (typ.) Package: WCSP6G |
| SSM10N954L | Common Drain N-channel MOSFET Source-source voltage: VSSS = 12 V (Max) Gate-source voltage: ± 8 V (Max) Source-source on-resistance: 2.1 mΩ (typ.) @ VGS = 4.5 V Package: TCSPAC-153001 |
Smooth turn ON and OFF waveform without any inrush current, overshoot and undershoot of output voltage.
Over voltage lock out (OVLO) function is integrated and it protects over voltage power supply. When input voltage exceeds OVLO theshold, output truns OFF immidiately by OVLO function. After input voltage falls OVLO threshold, output turns ON.
Stock Check & Purchase
require 3 characters or more.