Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing radiator fan. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of a brushless DC motor drive circuit for a radiator fan
Example of a brushed DC motor drive circuit for a radiator fan
Example of a brushed DC motor drive circuit for a radiator fan
Example of a CAN transceiver circuit
Example of a brushless DC motor drive circuit for a radiator fan
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL | 
| VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 | 
| ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 | 
| Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch | 
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | TSON Advance(WF) | SOP Advance(WF) | SOP Advance(WF) | DPAK+ | 
| VDSS (Max) [V] | -40 | -40 | -60 | -40 | 
| ID (Max) [A] | -40 | -100 | -90 | -90 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0031 | 0.0083 | 0.0043 | 
| Polarity | P-ch | P-ch | P-ch | P-ch | 
| Part Number | ||
|---|---|---|
| Toshiba Package Name | QFP64-P-1010-0.50C | P-VQFN48-0707-0.50-005 | 
| Product Category | Pre-driver for automobile | Pre-driver for automobile | 
Example of a brushed DC motor drive circuit for a radiator fan
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL | 
| VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 | 
| ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 | 
| Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch | 
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | TSON Advance(WF) | SOP Advance(WF) | SOP Advance(WF) | DPAK+ | 
| VDSS (Max) [V] | -40 | -40 | -60 | -40 | 
| ID (Max) [A] | -40 | -100 | -90 | -90 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0031 | 0.0083 | 0.0043 | 
| Polarity | P-ch | P-ch | P-ch | P-ch | 
Example of a brushed DC motor drive circuit for a radiator fan
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL | 
| VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 | 
| ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 | 
| Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch | 
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | TSON Advance(WF) | SOP Advance(WF) | SOP Advance(WF) | DPAK+ | 
| VDSS (Max) [V] | -40 | -40 | -60 | -40 | 
| ID (Max) [A] | -40 | -100 | -90 | -90 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0031 | 0.0083 | 0.0043 | 
| Polarity | P-ch | P-ch | P-ch | P-ch | 
| Part Number | |
|---|---|
| Toshiba Package Name | LQFP48-P-0707-0.50 | 
| Product Category | H-bridge driver for automobile | 
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) | 
| VDSS (Max) [V] | 60 | -60 | -20 | 
| ID (Max) [A] | 0.4 | -0.4 | -0.8 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 | 
| Polarity | N-ch | P-ch | P-ch | 
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) | 
| VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 | 
| IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 | 
| Polarity | PNP | NPN | NPN | PNP | NPN | PNP | 
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) | 
| VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 | 
| VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 | 
| IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 | 
| IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 | 
| Polarity (Q1) | NPN | PNP | NPN | PNP | 
| Polarity (Q2) | NPN | PNP | NPN | PNP | 
Example of a CAN transceiver circuit
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) | 
| VESD (Max) [kV] | +/-30 | +/-25 | +/-20 | 
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 
| Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 | 
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 | 
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) | 
| VDSS (Max) [V] | 60 | -60 | -20 | 
| ID (Max) [A] | 0.4 | -0.4 | -0.8 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 | 
| Polarity | N-ch | P-ch | P-ch | 
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) | 
| VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 | 
| IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 | 
| Polarity | PNP | NPN | NPN | PNP | NPN | PNP | 
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) | 
| VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 | 
| VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 | 
| IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 | 
| IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 | 
| Polarity (Q1) | NPN | PNP | NPN | PNP | 
| Polarity (Q2) | NPN | PNP | NPN | PNP | 
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.