This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This photocoupler is suitable for driving IGBT/MOSFET gates. The product lineup includes a wide range of products, including those with built-in overcurrent protection function and 6.0-A output current. Therefore, the most suitable products can be selected according to the gate capacity of the IGBT/MOSFET. The common mode transient immunity, which is 40 kV/μs in the highest class, can be used in industrial applications with severe noise environments, such as inverters and servos.
You can narrow down the search for applicable products by selecting specifications.
You can narrow down your search for applicable products by package type or number of pins.
Package Size
| W | : | 3.7 mm 0.15 inch |
|---|---|---|
| L | : | 7.0 mm 0.28 inch |
| H | : | 2.1 mm 0.083 inch |
Package Size
| W | : | 5.85 mm 0.23 inch |
|---|---|---|
| L | : | 10.0 mm 0.39 inch |
| H | : | 2.1 mm 0.083 inch |
Package Size
| W | : | 10.3 mm 0.41 inch |
|---|---|---|
| L | : | 10.0 mm 0.39 inch |
| H | : | 2.1 mm 0.083 inch |
Package Size
| W | : | 9.66 mm 0.38 inch |
|---|---|---|
| L | : | 7.62 mm 0.30 inch |
| H | : | 3.65 mm 0.14 inch |
Package Size
| W | : | 9.66 mm 0.38 inch |
|---|---|---|
| L | : | 10.16 mm 0.40 inch |
| H | : | 3.65 mm 0.14 inch |
All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Stock Check & Purchase
require 3 characters or more.