This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In a typical photocoupler for driving power devices, the high-level output voltage drops by several volts from the power supply voltage. However, in the case of a full-swing (Rail to Rail) output compatible product, the output voltage is almost equal to the power supply voltage.
This contributes to reducing the power loss of the photocoupler during switching and to reducing the power loss of the power device.
The output voltage of the full-swing output product is higher than that of the non-full-swing output product, indicating that the voltage drop across the photocoupler is small.
Stock Check & Purchase
require 3 characters or more.