This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Many gate driver photocouplers have a UVLO (Under Voltage Lock Out) function to prevent malfunction at low voltages. This function stops the output of the coupler until the power supply voltage of the gate driver coupler reaches the UVLO release voltage, such as when the power supply is turned on, and prevents malfunction of the power device during the start-up of the input voltage. When the power supply voltage drops during operation and drops below the UVLO detection voltage, the operation stops.
This function prevents the power device from being underdriven. When the power supply voltage rises and exceeds the UVLO release voltage, the UVLO is released.
VUVLO+: UVLO release voltages. When the power supply voltage of the coupler exceeds this voltage, the output of the coupler returns.
VUVLO-: UVLO detection voltages. When the coupler power supply voltage drops below this voltage, the coupler output stops.
Stock Check & Purchase
require 3 characters or more.