This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
As a power element gate driver for various inverters such as industrial inverters, UPSs, and power conditioners for photovoltaic power generation, we have provided a wide range of TLP350. In a medium-to-high power system using this TLP350, buffer transistors were placed in front of the gates of IGBT/MOSFET, and the buffer-driven analogue timing designs were overloaded. In addition, the protection circuits for the power elements had to be designed individually.
The new-product TLP5231 released to reduce the burden of these designs has the following features.
As described above, there is a merit of reducing the burden on the designer, so please be sure to consider TLP5231 when miniaturizing/enhancing the functionality including the gate driver peripheral circuits.
[Note1]UVLO:Under Voltage Lock Out
Here is the function comparison of TLP5231 and TLP350 introduced above.
Part number |
Protective function Gate pre-driver |
Simple Gate pre-driver TLP350 |
|
|---|---|---|---|
Package |
|
|
|
Output current rating(max) |
2.5 A (Ta = -40℃ to 110℃) |
2.5 A (Ta = -40℃ to 100℃) |
|
Isolation voltage (min) |
5000 Vrms |
3750 Vrms |
|
Common mode transient immunity (min) |
±25 kV/µs |
±15 kV/µs |
|
Protective function |
UVLO |
|
|
Overcurrent detection |
|
- |
|
Soft turn-off |
|
- |
|
FAULT signal output |
(at UVLO and Overcurrent) |
- |
|
Here is the comparison of IGBT drive circuit of TLP5231 and TLP350 introduced above.
Protective function Gate pre-driver TLP5231
Simple Gate pre-driver TLP350
※ Company name · Product name · Service name may be used by other companies as trademarks.