車用元件 ICs

IPD(智能功率設備),也稱為IPS(智能功率開關),是一種用於各種汽車應用的功率IC產品。近年來,我們建立了高端開關,低端開關和MOSFET柵極驅動器的產品陣容,這些產品結合了在車身控制和動力總成控制中使用的許多保護和診斷功能,包括正在迅速增長的ADAS。使用精細的BiCD(雙極CMOS ・ DMOS)工藝可實現低導通電阻,並有助於降低功耗和使汽車ECU小型化。

產品陣容

You can narrow down the search for applicable products by selecting specifications.

Topology
Number of Loads
Package name (Toshiba)
AEC-Q100
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Optimal driver ICs for various automotive applications
東芝汽車驅動IC為汽車應用提供最佳功能,並用於驅動各種執行器。
The Toshiba Automotive IPDs

文件下載

名稱 日期

應用

Automotive Electric Turbocharger
Automotive Radiator Fan
Automotive On-board Charger
Automotive Integrated Starter Generator
Automotive V2X
Automotive Brake Control
Automotive Electro Active Suspension
Automotive Electric Pump (Water/Oil)
Transmission Management
Automotive Power Slide Door
Electric Power Steering
Automotive Junction Box
Automotive HVAC
Automotive Engine Control
Robot Cleaner
Automotive LED Headlamp
Automotive DC-DC Converter
Warm Water Bidet

參考設計

Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.
Reference Design Center
Example of TPD7106F Application Circuit.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7106F
This reference design provides examples of application circuit and simulation for TPD7106F which features power supply reverse connection, charge pumpccircuit and others.
Semiconductor / Design & Development / Reference Design Center / Battery Management
H-bridge DC Motor Drive Applications (R-phase) of H-bridge drive circuit for automotive and industrial DC motors.
H-bridge drive circuit for automotive and industrial DC motors
This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.
Design / Support / Reference Design Center
3-phase BLDC Motor Drive Applications (U-phase) of 3-phase bridge drive circuit for automotive and industrial BLDC motors.
3-phase bridge drive circuit for automotive and industrial BLDC motors
This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.
Design / Support / Reference Design Center

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

採購 / 樣品 / IC可靠度 相關問題

線上庫存查詢跟購買

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
開啟新視窗