Smart Plug

Smart Plug

Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 AC-DC Converter AC-DCConverter AC Inlet AC Inlet LDO LDO AC Outlet AC Outlet Key Switch Key Switch Wireless Control Wireless Control Power Supply Power Supply Mechanical Relay MechanicalRelay AC Switch AC Switch Wireless Module WirelessModule SBD SBD MCU MCU MOSFET MOSFET TVS TVS TVS TVS LDO LDO Power supply circuit Wireless and key switch input circuit AC switch circuit
Wireless and key switch input circuit

Example of wireless and key switch input circuit

AC switch circuit

Example of AC switch circuit using mechanical relay

Example of AC switch circuit using photorelay

Example of AC switch circuit using photovoltaic output photocouplers and MOSFETs

Example of AC switch circuit using triac and triac output photocouplers

Power supply circuit

Example of power supply circuit

子方塊圖

Wireless and key switch input circuit
Wireless and key switch input circuit

Example of wireless and key switch input circuit

Example of wireless and key switch input circuit
TVS diode
器件型號
Toshiba Package Name SL2 SL2 SL2 SL2
VESD (Max) [kV] +/-30 +/-20 +/-20 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.5 0.5 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.2 0.2 0.12
AC switch circuit
AC switch circuit using mechanical relay

Example of AC switch circuit using mechanical relay

Example of AC switch circuit using mechanical relay
Schottky barrier diode
器件型號
Toshiba Package Name S-FLAT S-FLAT
VRRM (Max) [V] 30 60
VR (Max) [V]    
CT (Typ.) [pF]    
Small signal MOSFET
器件型號
Toshiba Package Name SSM SSM
VDSS (Max) [V] 20 20
ID (Max) [A] 0.5 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.66 0.235
Polarity N-ch N-ch
AC switch circuit using photorelay (less than 0.3 A)

Example of AC switch circuit using photorelay

Example of AC switch circuit using photorelay
Photorelay
器件型號
Toshiba Package Name DIP8
BVS (Min) [Vrms] @ t = 60 [s] 2500
ION (Max) [A] 0.6
RON (Max) [Ω] 2
IFT (Max) [mA] 5
IFC (Max) [mA]  
AC switch circuit using photovoltaic output photocouplers and MOSFETs (around 0.3 A to 1 A)

Example of AC switch circuit using photovoltaic output photocouplers and MOSFETs

Example of AC switch circuit using photovoltaic output photocouplers and MOSFETs
Photovoltaic output photocoupler
器件型號
Toshiba Package Name 4pin SO6 SO6L
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
ISC (Min) [µA] @ IF = 10 [mA] 12 12
VOC (Min) [V] @ IF = 10 [mA] 7 14
DTMOSⅣ Series MOSFET
器件型號
Toshiba Package Name DPAK D2PAK
VDSS (Max) [V] 600 600
ID (Max) [A] 8.0 15.8
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.5 0.19
Polarity N-ch N-ch
AC switch circuit using triac and triac output photocouplers (1 A or more)

Example of AC switch circuit using triac and triac output photocouplers

Example of AC switch circuit using triac and triac output photocouplers
Triac output photocoupler
器件型號
Toshiba Package Name 4pin SO6 4pin SO6 4pin SO6 4pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750 3750 3750
Topr [°C] -40 to 100 -40 to 100 -40 to 100 -40 to 100
Power supply circuit
Power supply circuit

Example of power supply circuit

Example of power supply circuit
Small surface mount LDO regulator(1)
器件型號
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
器件型號
Toshiba Package Name WCSP4F DFN4C WCSP4F ESV SMV
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

參考設計

Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
LDO Regulator / TCR3UG
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
LDORegulator / TCR15AG
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.
LDO Regulator / Design / Support / Reference Design Center

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

東芝電子報訂閱
請填寫訂閱表格 ,即可收到有關東芝產品的最新消息! 歡迎訂閱!

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • S-FLATTM is a trademark of Toshiba Electronic Devices & Storage Corporation.
  • All other company names, product names, and service names may be trademarks of their respective companies.
開啟新視窗