Smart Plug

Smart Plug

Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 AC-DC Converter AC-DCConverter AC Inlet AC Inlet LDO LDO AC Outlet AC Outlet Key Switch Key Switch Wireless Control Wireless Control Power Supply Power Supply Mechanical Relay MechanicalRelay AC Switch AC Switch Wireless Module WirelessModule SBD SBD MCU MCU MOSFET MOSFET TVS TVS TVS TVS LDO LDO Power supply circuit Wireless and key switch input circuit AC switch circuit
Wireless and key switch input circuit

Example of wireless and key switch input circuit

AC switch circuit

Example of AC switch circuit using mechanical relay

Example of AC switch circuit using photorelay

Example of AC switch circuit using photovoltaic output photocouplers and MOSFETs

Example of AC switch circuit using triac and triac output photocouplers

Power supply circuit

Example of power supply circuit

子方塊圖

Wireless and key switch input circuit
Wireless and key switch input circuit

Example of wireless and key switch input circuit

Example of wireless and key switch input circuit
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-20 +/-20 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.5 0.5 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.2 0.2 0.12
AC switch circuit
AC switch circuit using mechanical relay

Example of AC switch circuit using mechanical relay

Example of AC switch circuit using mechanical relay
The Schottky barrier diode suitable for small equipment applications.
器件型號
Toshiba Package Name S-FLAT S-FLAT
VRRM (Max) [V] 30 60
VR (Max) [V]    
CT (Typ.) [pF]    
Suitable for power switching and contribute to miniaturization.
器件型號
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM)
VDSS (Max) [V] 20 20
ID (Max) [A] 0.5 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.66 0.235
Polarity N-ch N-ch
AC switch circuit using photorelay (less than 0.3 A)

Example of AC switch circuit using photorelay

Example of AC switch circuit using photorelay
Photorelay consists of an infrared light emitting diode optically coupled to a photo-MOSFET and is suitable for replacing mechanical relays.
器件型號
Toshiba Package Name DIP8
BVS (Min) [Vrms] @ t = 60 [s] 2500
ION (Max) [A] 0.6
RON (Max) [Ω] 2
IFT (Max) [mA] 5
IFC (Max) [mA]  
AC switch circuit using photovoltaic output photocouplers and MOSFETs (around 0.3 A to 1 A)

Example of AC switch circuit using photovoltaic output photocouplers and MOSFETs

Example of AC switch circuit using photovoltaic output photocouplers and MOSFETs
Photocoupler consists of an infrared light emitting diode optically coupled to a photo-diode array and is suitable for driving gate of MOSFET.
器件型號
Toshiba Package Name 4pin SO6 SO6L
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
ISC (Min) [µA] @ IF = 10 [mA] 12 12
VOC (Min) [V] @ IF = 10 [mA] 7 14
30 % reduction in the figure of merit RonA (compared with Toshiba DTMOSⅢ products), improving power supply efficiency and contributing to miniaturization.
器件型號
Toshiba Package Name DPAK D2PAK
VDSS (Max) [V] 600 600
ID (Max) [A] 8.0 15.8
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.5 0.19
Polarity N-ch N-ch
AC switch circuit using triac and triac output photocouplers (1 A or more)

Example of AC switch circuit using triac and triac output photocouplers

Example of AC switch circuit using triac and triac output photocouplers
Photocoupler suitable for AC switching.
器件型號
Toshiba Package Name 4pin SO6 4pin SO6 4pin SO6 4pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750 3750 3750
Topr [°C] -40 to 100 -40 to 100 -40 to 100 -40 to 100
Power supply circuit
Power supply circuit

Example of power supply circuit

Example of power supply circuit
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
器件型號
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
器件型號
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

參考設計

This is a picture of the DFN4D package.
TCR3EMxxA / 3DMxxA / 3LMxxA Series LDO Regulators With 300mA Output in Small DFN4D Package for Power Supply Circuit Applications
該產品線包括三個系列的小型封裝LDO穩壓器,這些產品因其特點(標準型、低壓差型和低電流消耗型)而非常適合移動設備等。我們提供了每個系列的特點、設計要點和使用方法的描述。
Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上電路模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • S-FLATTM is a trademark of Toshiba Electronic Devices & Storage Corporation.
  • All other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗