Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH rice cooker. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, heater control unit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of IH voltage resonance circuit for driving IGBT with gate a driver coupler
Example of IH voltage resonance circuit for driving IGBT with bipolar transistors
Example of fan motor drive circuit using a photocoupler for motor current feedback
Example of LED drive circuit using a MOSFET as a low-side switch
Example of a heater drive circuit for controlling a main triac with a triac coupler
Example of IH voltage resonance circuit for driving IGBT with gate a driver coupler
Example of IH voltage resonance circuit for driving IGBT with bipolar transistors
Example of fan motor drive circuit using a photocoupler for motor current feedback
Example of a heater drive circuit for controlling a main triac with a triac coupler
Part Number | ||
---|---|---|
Toshiba Package Name | 4pin SO6 | 5pin DIP6_black |
BVS (Min) [Vrms] @ t = 60 [s] | 3750 | 5000 |
Topr [°C] | -40 to 100 | -40 to 100 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.