IH Rice Cooker

IH Rice Cooker

Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH rice cooker. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, heater control unit, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 DC-DC DC-DC Speaker Speaker Key Input Key Input Temp. Sensor Temp.Sensor Steam Heater SteamHeater Torso Heater TorsoHeater Lid Heater LidHeater IH Coil IH Coil Isolation Isolation Fan Fan Display Display LED LED EEPROM EEPROM Gate Driver GateDriver Isolation Isolation Isolation Isolation Main Control MCU Main Control MCU Display Control MCU DisplayControl MCU IGBT IGBT IH coil drive circuit Heater control circuit LED driving circuit Fan motor drive circuit
IH coil drive circuit

Example of IH voltage resonance circuit for driving IGBT with gate a driver coupler

Example of IH voltage resonance circuit for driving IGBT with bipolar transistors

Fan motor drive circuit

Example of fan motor drive circuit using a photocoupler for motor current feedback

LED driving circuit

Example of LED drive circuit using a MOSFET as a low-side switch

Heater control circuit

Example of a heater drive circuit for controlling a main triac with a triac coupler

子方塊圖

IH coil drive circuit
IH coil drive circuit (using gate driver coupler)

Example of IH voltage resonance circuit for driving IGBT with gate a driver coupler

Example of IH voltage resonance circuit for driving IGBT with gate a driver coupler
High speed switching and low saturation voltage characteristics contribute to high efficiency.
Part Number
Toshiba Package Name TO-3P(N) TO-247 TO-247
VCES (Max) [V] 1100 1350 1350
IC (Max) [A] 60 40 30
Rail to Rail output contributes to stable operation of the system and reducing conduction losses.
Part Number
Toshiba Package Name SO6L SO6L SO6L SO6L SO6L SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VCC / VDD (Min) [V] 10 10 10 15 15 15
VCC / VDD (Max) [V] 30 30 30 30 30 30
ICC / IDD (Max) [mA] 3 3 3 3 3 3
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
The built-in various protective functions make it easy to design the gate drive circuit.
Part Number
Toshiba Package Name SO16L
BVS (Min) [Vrms] @ t = 60 [s] 5000
VCC / VDD (Min) [V] 15.0
VCC / VDD (Max) [V] 23.5
ICC / IDD (Max) [mA] 10.2
Output Interface totem-pole(BUF)
8-bit microcontroller with wide range voltage operation (Flash memory is read only when VDD = 1.8 to 2.7 V) is equipped with a large capacity 124 KB flash memory and LCD driver.
Series TLCSTM-870/C1 Series
Group  
IH coil drive circuit (using discrete components)

Example of IH voltage resonance circuit for driving IGBT with bipolar transistors

Example of IH voltage resonance circuit for driving IGBT with bipolar transistors
High speed switching and low saturation voltage characteristics contribute to high efficiency.
Part Number
Toshiba Package Name TO-3P(N) TO-247 TO-247
VCES (Max) [V] 1100 1350 1350
IC (Max) [A] 60 40 30
8-bit microcontroller with wide range voltage operation (Flash memory is read only when VDD = 1.8 to 2.7 V) is equipped with a large capacity 124 KB flash memory and LCD driver.
Series TLCSTM-870/C1 Series
Group  
Fan motor drive circuit
Fan motor drive circuit

Example of fan motor drive circuit using a photocoupler for motor current feedback

Example of fan motor drive circuit using a photocoupler for motor current feedback
High current transfer ratio (CTR) is realized even in the low input current range (IF = 0.5 mA).
Part Number
Toshiba Package Name 4pin SO6 4pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCEO (Max) [V] 80 80
Topr [°C] -55 to 125 -55 to 110
8-bit microcontroller with wide range voltage operation (Flash memory is read only when VDD = 1.8 to 2.7 V) is equipped with a large capacity 124 KB flash memory and LCD driver.
Series TLCSTM-870/C1 Series
Group  
LED driving circuit
LED driving circuit

Example of LED drive circuit using a MOSFET as a low-side switch

Example of LED drive circuit using a MOSFET as a low-side switch
U-MOS series MOSFET contributes to energy saving and miniaturization by improving the trade-off characteristics between on-resistance and capacitance.
Part Number
Toshiba Package Name SOT-723 (VESM) SOT-563 (ES6)
VDSS (Max) [V] 20 20
ID (Max) [A] 0.8 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.235 0.235
Polarity N-ch N-ch×2
Wide range of products are provided, mainly small surface mount package that is suitable for high density assembly.
Part Number
Toshiba Package Name M-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 1
Heater control circuit
Heater control circuit

Example of a heater drive circuit for controlling a main triac with a triac coupler

Example of a heater drive circuit for controlling a main triac with a triac coupler
This photocoupler consists of a non zero crossing photo triac, optically coupled to an infrared light emitting diode.
Part Number
Toshiba Package Name 4pin SO6 5pin DIP6
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
Topr [°C] -40 to 100 -40 to 100
8-bit microcontroller with wide range voltage operation (Flash memory is read only when VDD = 1.8 to 2.7 V) is equipped with a large capacity 124 KB flash memory and LCD driver.
Series TLCSTM-870/C1 Series
Group  

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上電路模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • M-FLATTM, TLCSTM are trademarks of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗