DF2S5M4FS

ESD protection diode (uni-directional type)

Description

Internal Connection Single
Number of Circuits 1
Number of Protected Lines 1
Configuration Unidirectional
Application USB3.0 / HDMI2.0 / DisplayPort1.2 / Audio
RoHS Compatible Product(s) (#) Available

Package Information

package name (TOSHIBA) SOD-923 (SOD-923)
Package Image Toshiba DF2S5M4FS ESD protection diode (uni-directional type) product SOD-923 package image
package code SOD-923
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.4
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-20 kV
Peak pulse current (IEC61000-4-5) IPP 2 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Working peak reverse voltage (Max) VRWM - 3.6 V
Total Capacitance (Max) CT VR=0V
f=1MHz
0.55 pF
Total Capacitance (Typ.) CT VR=0V
f=1MHz
0.45 pF
Dynamic resistance (Typ.) Rdyn IPP=8A to 16A 0.35 Ω
Reverse Breakdown Voltage (Min) VBR IBR=1mA 3.7 V
Reverse Current (Max) IR VRWM=3.6V 0.1 μA
Clamp voltage (Based on IEC61000-4-5) (Typ.) VC IPP=1A 6.8 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2025

Aug,2025

Feb,2025

Feb,2025

Jul,2025

Sep,2026

Sep,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
DF2S5M4FS,L3M 10000 Yes General Use

Applications

Advanced Driver-Assistance Systems (ADAS)
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing ADAS. Toshiba provides information on a wide range of semiconductor products suitable for image input units, power supply units, data transmission and audio output units, etc., along with circuit configuration examples.
IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.
Automotive USB Power Charger
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing USB power charger. Toshiba provides information on a wide range of semiconductor products suitable for circuit for cigar socket or accessory circuits, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open