RN4990

Bias resistor built-in transistor (BRT), 2-in-1

Description

Application Scope General-purpose
Polarity NPN + PNP
Internal Connection 2-in-1 (Point-symmetrical)
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-363 (US6)
Package Image Toshiba RN4990 Bias resistor built-in transistor (BRT), 2-in-1 product US6 package image
JEITA SC-88
Package Code SOT-363
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC 0.1 A
Collector Current (Q2) IC -0.1 A
Collector-emitter voltage (Q1) VCEO 50 V
Collector-emitter voltage (Q2) VCEO -50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
(Q1) Base Series Resistance (Typ.) R1 - 4.7 kΩ
(Q2) Base Series Resistance (Typ.) R1 - 4.7 kΩ
(Q1) Base-Emitter Resistance (Typ.) R2 - - kΩ
(Q2) Base-Emitter Resistance (Typ.) R2 - - kΩ
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2017

Mar,2019

Feb,2026

Oct,2026

Oct,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
RN4990,LF 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open