TB6585AFTG

Brushless motor driver IC

Description

Function PWM type
Class 3-phase brushless motor driver
Number of drive motors (brushless motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name QFN48-P-0707-0.50
Package Image Toshiba TB6585AFTG Brushless motor driver IC product QFN48-P-0707-0.50 package image
Pins 48
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 1.8 A
Operating Temperature (Max) Topr 85 ℃
Operating Temperature (Min) Topr -30 ℃
Storage Temperature (max) Tstg 150 ℃
Storage Temperature (min) Tstg -55 ℃
Output Voltage VO 45 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2016

Sep,2022

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TB6585AFTG(OC8,EL) 2000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open