TC358746AXBG

Camera Interface Bridge

Description

Feature MIPI® CSI-2℠ 1.01 to Parallel Port 24bit (output) / Parallel Port 24bit (input) to MIPI® CSI-2℠ 1.01 / Up to 100 MHz PCLK frequency for Parallel output / Up to 166 MHz PCLK frequency for Parallel input
Application Scope industrial device / smartphone / tablet / VOIP phone
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-VFBGA72-0404-0.40A3
Package Image Toshiba TC358746AXBG Camera Interface Bridge product P-VFBGA72-0404-0.40A3 package image
Pins 72
Mounting Surface Mount
Package size 4.5mm×4.5mm
Pin pitch 0.4 mm
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2026

Apr,2026

Applications

Tablet Device
Such as low power consumption and miniaturization are important in designing tablet device. Toshiba provides information on a wide range of semiconductor products suitable for power supply management units, sensor signal input units, display units, over temperature monitoring unit, etc., along with circuit configuration examples.
Smart Watch
Such as low power consumption and miniaturization are important in designing smart watch. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, sensor signal input units, display units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open