TC358770AXBG

Display Interface Bridge

Description

Feature MIPI® DSI℠ 1.02 to VESA DisplayPort™ 1.1a / Up to QSXGA (2560 x 2048, 60 fps, 24 bpp)
Application Scope tablet / Ultrabook™
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name P-VFBGA100-0505-0.40-001
Package Image P-VFBGA100-0505-0.40-001
Pins 100
Mounting Surface Mount
Package size 5mm×5mm
Pin pitch 0.4 mm
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2015

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open