Intelligent power device 600V (High voltage PWM DC brushless motor driver)
Feature | 6V Voltage Regulator / PWM and 3-phase decoder / Outputs Rotation pulse signals |
---|---|
Number of Circuits | 1 |
Protection Functions | Overcurrent / Thermal shutdown / Undervoltage |
Output configuration | 3-phase full-bridge |
Drive Type | Square-wave |
Control Circuit | built-in |
Power Block | IGBT |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HSSOP31 |
---|---|
Package Image | |
Pins | 31 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
17.5×11.93×2.2 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) |
Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output current(DC) | IOUT(DC) | 0.7 | A |
Power Supply Voltage | VBB | 600 | V |
Power Supply Voltage | VCC | 20 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating power supply voltage | VBB | - | 50 to 450 | V |
Operating power supply voltage | VCC | - | 13.5 to 17.5 | V |
Output saturation voltage (Max) | VCEsatH | - | 3.0 | V |
Output saturation voltage (Max) | VCEsatL | - | 3.0 | V |
Contact us
Contact usFrequently Asked Questions
FAQs