Function | Analog voltage input / Pseudo-sinewave / Lock detection output / Pch-Nch pre-driver |
---|---|
Application Scope | Fan motor |
Class | Single-phase fan driver controller |
Number of drive motors (brushless motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SSOP16-P-225-0.65B |
---|---|
Package Image |
![]() |
Pins | 16 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 0.02 | A |
Operating Temperature (Max) | Topr | 105 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Output Voltage | VO | 40 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Power Supply Voltage (Min) | - | - | 3.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs