TLP2662F

Photocoupler (photo-IC output)

Description

Feature Guaranteed high operating temperature
Application Scope Communication interface / Measurement instrumentation / PLC
Function High-speed
Number of Circuits 2
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP8(F type)
Package Image Toshiba TLP2662F Photocoupler (photo-IC output) product DIP8(F type) package image
Pins 8
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
9.66×10.16×3.65
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC 2.7 to 5.5 V
Operating Temperature Topr -40 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 35 ns
Isolation voltage BVS t=60sec 5000 Vrms
Common mode transient immunity CMH / CML - +/-20 kV/μs
ICC (Max) ICC - 8 mA
threshold input current(H/L) IFHL - 5 mA
Propagation delay time (H/L)(Max) tpHL - 75 ns
Propagation delay time (L/H)(Max) tpLH - 75 ns
Data transfer rate - - 15 Mbps
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 5.5 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 2.7 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Jul,2025

Jul,2025

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open