Description

Application Scope Power Management Switches
Polarity P-ch×2
Generation U-MOSⅥ
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-563 (ES6)
Package Image Toshiba SSM6P76FE Small-signal MOSFET 2 in 1 product ES6 package image
JEITA SC-107C
Package Code SOT-563
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×1.6×0.55
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage (Q1/Q2) VDSS -20 V
Gate-Source voltage (Q1/Q2) VGSS +/-8 V
Drain current (Q1/Q2) ID -800 mA
Power Dissipation PD 0.15 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Q1/Q2) (Max) Vth - -1.0 V
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=4.5V 390
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=2.5V 480
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=1.8V 660
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=1.5V 900
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=1.2V 4.0 Ω
Input capacitance (Q1/Q2) (Typ.) Ciss - 100 pF
Total gate charge (Q1/Q2) (Typ.) Qg VGS=-4.5V 1.6 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2026

Mar,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open