Function | Capable of constant current controlling (PWM) / CW/CCW/Short BRAKE/STOP modes / Standby (power-save) mode |
---|---|
Application Scope | DC motor drivers / General-purpose |
Class | Bridge driver for brushed DC motors |
Number of drive motors (brush moter) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-VQFN16-0303-0.50-001 |
---|---|
Package Image |
![]() |
Pins | 16 |
Mounting | Surface Mount |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 125 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Supply Voltage | VCC | 44 | V |
Output Voltage | VO | 50 | V |
Contact us
Contact usFrequently Asked Questions
FAQs