EOL announced
Bluetooth® IC
Feature | LE single / NFC Tag / Scatternet support / Standalone mode support |
---|---|
Automotive Support | – |
Bluetooth Category | Bluetooth® low energy |
Bluetooth Core spec. | 4.1 |
Embedded Profiles | GATT / SMP |
Interfacing | I2C / SPI / UART / PWM / ADC |
User RAM Size (KB) | 32 |
User Flash Size (KB) | – |
Function | ARM® ARM7TDMI-S™ / RF analog circuitry / DC-DC converter / low power mode(4 level) |
Other Functions | NFC Tag / Scatternet |
RoHS Compatible Product(s) (#) | Please contact us. |
Status | Not recommended for new design |
Toshiba Package Name | P-VQFN40-0606-0.50-001 |
---|---|
Package Image |
![]() |
Package name | QFN |
Pins | 40 |
Mounting | Surface Mount |
Package size | 6.0 mm x 6.0 mm |
Pin pitch | 0.5 mm |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Temperature (Max) | Topr | - | 85 | ℃ |
Operating Temperature (Min) | Topr | - | -30 | ℃ |
Power supply voltage (Max) | - | - | 3.6 | V |
Power supply voltage (Min) | - | - | 1.8 | V |
Current Consumption in RX Active mode (peak) | IRX | (3.0V) | 6.3 | mA |
Current Consumption in TX Active mode (peak) | ITX | (3.0V, TX -4dBm) | 6.3 | mA |
Current Consumption in Sleep mode | ISleep | - | 10 | μA |
Current Consumption in Deep Sleep mode | IDSleep | - | 0.05 | μA |
Transmit Power(Max) | PTrans | - | 0 | dBm |
Receiver Sensitivity | - | - | -92 | dBm |
Contact us
Contact usFrequently Asked Questions
FAQs