TCD2717BFG

CCD Linear Image Sensor

Description

Feature High sensitive and low dark current PN photodiode / 2-line space (color)
Application Scope Color scanners / Photocopiers
Type Color and B/W
Classification Lens reduction type
Pixel of Image Sensing Elements 7500
Line of Image Sensing Elements 4
Pixel size (µm) pitch 4.7
Pixel size (µm) height 4.7
Resolution (DPI) 600
Sheet size A3
Input signal 2-phase (5V)

Package Information

Toshiba Package Name 32pin CLCC
Package Image Toshiba TCD2717BFG CCD Linear Image Sensor product 32pin CLCC package image
Pins 32
Mounting Through Hole
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 10 V
Sensitivity B/W (Typ.) - - 11.5 V/(lx・s)
Sensitivity R (Typ.) - - 8.0 V/(lx・s)
Sensitivity G (Typ.) - - 7.2 V/(lx・s)
Sensitivity B (Typ.) - - 3.1 V/(lx・s)
Data rate B/W (Max) - - 70 MHz
Data rate Color (Max) - - 35 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TCD2717BFG(Z,K,2C) 40 - Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open