New Product
Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | High-Efficiency DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅩ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image |
![]() |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | View |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 150 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 49 | A |
Power Dissipation | PD | 45 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.5 | V |
Gate threshold voltage (Min) | Vth | - | 3.1 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=8V | 11.6 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 9.7 | mΩ |
Input capacitance (Typ.) | Ciss | - | 3690 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 50 | nC |
Output charge (Typ.) | Qoss | - | 97 | nC |
Reverse recovery time (Typ.) | trr | - | 40 | ns |
Reverse recovery charge (Typ.) | Qrr | - | 32 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs