TLP4176A

Photorelay (MOSFET output, 1-form-b)

Description

Feature General use / Economical
Application Scope Measurement instrumentation / Security equipments / Power line control
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577

* Download Online Certification of Safety Standard(UL 1577)

Package Information

Toshiba Package Name 2.54SOP4
Package Image Toshiba TLP4176A Photorelay (MOSFET output, 1-form-b) product 2.54SOP4 package image
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.9×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
ON-state current ION 0.5 A
OFF-state output terminal voltage VOFF 60 V
Operating Temperature (Max) Topr 105 ℃
Operating Temperature (Min) Topr -40 ℃
Isolation voltage BVs
@1minute (Min)
BVS 1500 Vrms

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Terminal Capacitance (Typ.) COFF - 100 pF
Trigger LED Current 1b (Max) IFC - 3 mA
OFF-State current (Max) IOFF - 1000 nA
On-state resistance (Max) RON IF=5mA
ION=0.5A
2.5 Ω
Turn-on time (Max) tON - 1 ms
Turn-off time (Max) tOFF - 3 ms
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2026

Sep,2026

Sep,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TLP4176A(TP,F 2500 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open