TRS20H120H

New Product

SiC Schottky barrier diode

Description

Application Scope Power factor correction / Solar inverters / Uninterruptible power supplies / DC-DC converters
Feature Chip design of 3rd generation
Number of Circuits 1
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-247-2L
Package Image TO-247-2L
Pins 2
Mounting Through Hole
Width×Length×Height
(mm)
15.94×20.95×5.02
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Forward DC current IF(DC) 20 A
Repetitive Peak Reverse Voltage VRRM 1200 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Reverse current (Max) IR VRRM=1200V 130 μA
Forward Voltage (Max) VF IF=20A 1.45 V
Forward Voltage (Typ.) VF IF=20A 1.27 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open