TRS6A65F

SiC Schottky barrier diode

Description

Application Scope Power factor correction / Solar inverters / Uninterruptible power supplies / DC-DC converters
Feature Chip design of 2nd generation
Number of Circuits 1
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-220F-2L
Package Image TO-220F-2L
Pins 2
Mounting Through Hole
Width×Length×Height
(mm)
10.0×15.0×4.5
Package Dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Forward DC current IF(DC) 6 A
Repetitive Peak Reverse Voltage VRRM 650 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Reverse current (Max) IR VRRM=650V 30 μA
Forward Voltage (Max) VF IF=6A 1.6 V
Forward Voltage (Typ.) VF IF=6A 1.45 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2024

Oct,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TRS6A65F,S1Q(S2 50 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open