Description

Application Scope Switching regulators
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-247
Package Image Toshiba TW030N120C Power SiC MOSFETs product TO-247 package image
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.94×20.95×5.02
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 1200 V
Gate-Source voltage VGSS +25/-10 V
Drain current ID 60 A
Power Dissipation PD 249 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 5.0 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Typ.) RDS(ON) |VGS|=18V 30
Input capacitance (Typ.) Ciss - 2925 pF
Total gate charge (Typ.) Qg - 82 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2026

Apr,2023

Apr,2023

Nov,2024

Oct,2023

Dec,2023

Feb,2026

Feb,2026

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

(Note3)

PLECS ® is a registered trademark of Plexim, Inc.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open