XCEZ30V

New Product

Zener diode

Description

Application Scope Overvoltage protection of ECU for automotive
Series name XCEZ series
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOD-523 (ESC)
Package Image Toshiba XCEZ30V Zener diode product ESC package image
Package Code SOD-523
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×0.8×0.6
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 0.15 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Zener Voltage (Typ.) VZ - 30 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Aug,2025

Aug,2025

Aug,2025

Aug,2025

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

(Note3)

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open