This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
An inverter is a power conversion device that uses semiconductors.
A device that converts direct current to alternating current is called a DC-AC inverter.
In general, a circuit that converts a specified frequency and voltage by combining an AC-DC converter and a DC-AC inverter, is called an inverter circuit (inverter).
It realizes a wide range of rotation speeds with high efficiency drive and smooth rotation.
Since the output voltage and the output frequency can be controlled arbitrarily, it is widely used for controlling the rotation speed for AC motors and brushless motors. Invertor control achieves low power consumption and high efficiency drive.