This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter II : Diodes" (PDF:895KB)
[TVS diode: See Fig. 2-7(a).]
TVS diodes are typically used under reverse blocking status. (Virtually no current flows and only voltage is applied.)
Breakdown (clamp) occurs only when voltage exceeding a certain voltage (clamp voltage) is applied to a TVS diode.
[Zener diode: See Fig 2-7(b).]
Zener diodes normally used in the breakdown state.
It is assumed that a breakdown (Zener) current always flows in normal state.