This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter II : Diodes" (PDF:895KB)
The variable-capacitance diode is a product that makes use of the capacity characteristics of the depletion layer. The depletion layer occurs in the pn junction of the diode when the voltage is applied in the reverse direction, and the thickness varies in proportion to the reverse voltage.
Therefore, as the reverse voltage applied increases, the capacitance decreases. This is the same function as increasing the distance between the two electrodes of the capacitor. Conversely, if the reverse voltage becomes low, the capacitance increases.
It is used for tuning circuits etc. Since the frequency characteristics are changed by this capacitance change, a large capacity change ratio is required as compared with a normal diode.
The important characteristics of a variable-capacitance diode are not the forward voltage VF and switching characteristics as in the case of a general diode, but the capacitance value and its variation (voltage dependence).