This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter II : Diodes" (PDF:895KB)
In the case of the SBD, the semiconductor consists of n-type layers, and so the metal acts as the anode of the diode. Likewise, only electrons are carriers, and the SBD becomes a unipolar element just like a MOSFET.
The energy level of silicon differs from metal (energy gap). This energy level differs depending on the metal element. ΦB is the symbol for this difference. Pt (platinum) is a metal with a large energy gap. V (vanadium) or Ti (titanium) are metals with small energy gaps. Adopting a metal with a large ΦB makes leakage current small, but makes forward voltage VF big. For metals with small ΦB, the opposite tendency are obtained.