1-6. Examples of applications where semiconductor fuses (eFuse ICs) are used

NBPC
NBPC
SSD/HDD
SSD/HDD
Server
Server
Printer
Printer
Video
Video
Game
Game
VR/AR
VR/AR
Smart speakers
Smart speakers
Headset
Headset

Etc.
Many other I/O devices

Semiconductor fuses (eFuse ICs) are used in many applications.

There are a wide variety of applications in which semiconductor fuses (eFuse ICs) are used.

This applies to devices with many inputs and outputs, such as laptop computers and headsets.

eFuse Ics can be used for a lot of  applications that require functions such as short circuit protection, overcurrent protection, overvoltage protection, slew rate control, reverse current bloking (RCB), and thermal shutdown (TSD).

Actual eFuse IC Usage Examples: USB Type-C Examples

Short Circuit Protection of USB VBUS and IEC62368 Standards Compliant
Actual eFuse IC Usage Examples: USB Type-C Examples

From Load SW and MOSFET to eFuse to comply with USB-terminal standards
Switching is proceeding. It is important to use it in combination with ESD, etc.

Basics of eFuse ICs

Basics of eFuse ICs
In this e-learning course, you will learn the basics of eFuse ICs, including their functions, advantages over conventional fuses, applications, overcurrent, short-circuit and overvoltage protection, and inrush-current control.
1-1. What is the semi-conductor fuse eFuse IC?
1-2. Advantages of Semiconductor-fuse eFuse IC (1)
1-3. Advantages of Semiconductor-fuse eFuse IC (2)
1-4. Advantages of Semiconductor-fuse eFuse IC (3)
1-5. Comparison of eFuse IC performance with conventional fuses
1-7. Overcurrent protection function (OCP)
1-8. Short circuit protection function
1-9. Overvoltage protection function (overvoltage clamp)
1-10. Slew rate control (Suppressing rush current)

Related information

A new window will open