This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
The main electrical characteristics specified in the diode datasheet are forward voltage, reverse current, terminal capacitance, reverse recovery time, etc.
This section describes each of the electrical characteristics specified in diode datasheets. Different electrical characteristics may be specified for different types of diodes. Electrical characteristics are specified at an ambient temperature (Ta) of 25°C unless otherwise noted.
An example of an electrical characteristic item in a diode technical datasheet is shown below.
| Characteristic | Symbol | Test Condition | Min | Typ. | Max | Unit |
|---|---|---|---|---|---|---|
| Forward voltage | VF (1) | IF = 1 mA | — | 0.61 | — | V |
| VF (2) | IF = 10 mA | — | 0.74 | — | ||
| VF (3) | IF = 100 mA | — | 0.92 | 1.20 | ||
| Reverse current | IR (1) | VR = 30 V | — | — | 0.1 | µA |
| IR (2) | VR = 80 V | — | — | 0.5 | ||
| Total capacitance | CT | VR = 0 V, f = 1 MHz | — | 2.2 | 4.0 | pF |
| Reverse recovery time | trr | IF = 10 mA (Fig. 1) | — | 1.6 | 4.0 | ns |
In addition, some diodes have individual maximum ratings. See the application note below for details.
For products, please refer to the following links.