The Journey of Motor Control

The Journey of Motor Control highlights Toshiba’s core competence and 40 year history in providing competitive and integrated solutions for Motor Control with Driver ICs and MCUs. Toshiba Vector Engine based MCUs offer a major advance in providing higher performance, lower costs and easier software design. The portfolio covers adjacent system building blocks such as Power supply and Isolation that complete the overall solution coverage for Robotics, Industrial and Automotive and enables customers to source all their required components from Toshiba as a one-stop-shop.

The Journey of Motor Control - Demonstrations
The Journey of Motor Control - Demonstrations

Robotics

  • Automatic Guided Vehicle Reference Model
  • Servo Drive Reference Model for Mutli-Channel Motor Control

Industrial

  • Brushed Motor Driver - lowest standby power consumption
  • Brushless DC Motor Control - Constant rotational speed via closed-loop speed control
  • Stepper Motor Control - Optimized energy efficiency through Active Gain Control (AGC)
  • Cordless Power Tool Reference Design

Automotive

  • Stepper Motor Driver - Head-up-Display mirror control

Robotics

Automatic Guided Vehicle Reference Model (AGV)

Automatic Guided Vehicle Picture
Automatic Guided Vehicle Demonstration

Inverter for 3-phase motor drive and MCU for BLDC servo motor control

  • Inverter for three 3-phase brushless DC motors, up to 750W each
  • AGV moving with three omni wheels of 203mm diameter
  • Line tracing through infrared sensor system

Key products:

U-MOSX-H TPH2R408QM MOSFET

TMPM4KQFDFG 160MHz Motor MCU

Toshiba SCiBTM   battery

 Features Advantages Benefits
  • Ultra low on-resistance MOSFET
  • MCU with built-in accelerators for Field-oriented-Control (FoC)
  • Low drive losses (RDS (ON) × Qg) & switching losses (RDS (ON) × QSW)
  • Control of three 3-phase BLDC motors with hall sensor, resolver or rotary encoder 
  • High efficient and energy saving inverter
  • High precision servo motor control, 3 channel by single MCU    
Automatic Guided Vehicle - Picture of board
Automatic Guided Vehicle - Picture of board

Servo Drive Reference Model for Multi-Channel Motor Control

Demo model  3-Axis control
Demo model 3-Axis control

Robot ARM as demo system

  • Robot arm movement by single MCU controlling 3 motors
  • Inverter drives 3-phase BLDC motors, 200W power stage

Key products:

TMPM4KNFDFG Motor MCU (160MHz)

U-MOS IX TPW3R70APL low-voltage MOSFET

M4K Motor Control MCU Series

TLP2370 coupler, TCR3DM33 LDO, TC7QPB9307FK level shifter

 

Further links:

Servo Drive Reference Flyer

Low Voltage Drop-Out Regulator Flyer

Vector Engine Flyer

 

 Features Advantages Benefits
  • MCU with built-in Vector Engine (VE), PWM, ADC and Encoder interface
  • Ultra low RDS(ON) of just 3.7mΩ
  • Vector control of up to 3 BLDC servo motors by a single MCU
  • Flexible and modular platform
  • High efficient & precise motor control solution with a quick start to the implementation of advanced servo motor control system       
Servo Drive Reference Model
Servo Drive Reference Model

Industrial

Brushed Motor Driver - Lowest standby power consumption

Brushed Motor Control Demo
Brushed Motor Control Demo

Ultra-low standby current consumption

  • Only 1µA standby current
  • Wide operating voltage range down to 4.5V
  • Enables multi-product sourcing strategies due to industry standard   package and pinout

Key product:

TB67H450FNG

TB67H451FNG

 Features Advantages Benefits
  • Automatically controlled isolated voltage regulator
  • Wide operating voltage range
  • Industry standard package and pinout
  • Ultra-low standby current of only 1µA
  • Automatic control of standby mode
  • Can operate at only 4.5V
  • Existing boards and circuits may be reused
  • Extended battery lifetime
  • Less development effort and cost
  • Usable for USB powered devices
  • Allows multi-product sourcing strategies

Brushless DC Motor Control

Server Fan Demo
Server Fan Demo

Constant rotational speed via closed-loop speed control

  • Fast regulation of speed fluctuations caused by changes in power supply voltage and torque load
  • No external MCU required due to embedded non-volatile memory
  • No speed control software development required

Key products:

TC78B027FTG

TC78B025FTG

 Features Advantages Benefits
  • Closed-loop speed control
  • Embedded non-volatile memory
  • Automatic lead angle optimization
  • Support for 1 and 3 hall sensor motors
  • Integrated or external power stage
  • Uniform rotation speeds up to tens of thousands RPM
  • No development of control software required
  • No external MCU required
  • Reduces current consumption by up to 20% across the entire speed range
  • Only initial lead angle optimization necessary
  • Scalable power stage
  • Ideal for mission critical applications that i.e. require a constant cooling performance
  • Reduced development time and cost
  • Reduced Bill-of-Material
  • Eco-friendly
  • Faster Time-to-Market

Advantage of Intelligent Phase Control

Intelligent Phase Control detects the motor current phase and feeds back the information for auto lead angle control. When a motor application has a sensor, the phase of the Hall signal is automatically adjusted to match that of the motor drive current.
High efficiency is achieved regardless of the rpm, load torque and power supply voltage of a motor. Intelligent Phase Control also helps reduce the number of external parts necessary for lead angle adjustment.

Stepper Motor Control

Active Gain Control Demo
Active Gain Control Demo

Optimized energy efficiency through Active Gain Control (AGC)

  • Up to 48% reduction in motor current
  • Prevention of stall and step loss
  • Significant heat reduction*1 in motor and controller
Note:*1 : 30°C lower chip temperature has been achieved in a Toshiba experiment

 

Key product:

TB67S128FTG

Overview Stepping Motor Driver

Further links:

TB67S128FTG Press release

Active Gain Control Flyer

 Features Advantages Benefits
  • 128 μSteps
  • Active Gain Control (AGC)*1
  • Advanced Dynamic Mixed Decay (ADMD)*2
  • Ultra-silent operation
  • Less vibrations
  • Very high energy efficiency
  • Reduced heat generation
  • Prevention of step loss and stall
  • High rotational speeds
  • No shunt resistors required
  • High accuracy of current measurement
  • Enhanced user experience
  • Reduced energy cost
  • Eco-friendly
  • Longer lifetime of motor
  • Less cooling cost and effort
  • High reliability
  • Enables new use cases
  • Reduction in Bill-of-Material     

*1) Active Gain Control optimizes the drive current to suit  the required torque. It´s a Toshiba technology that prevents stalls and realizes power savings.
*2) Advanced Dynamic Mixed Decay automatically optimizes the switching control of fast decay and slow decay modes to secure high speed rotation. It´s a Toshiba original mixed decay technology.

Cordless Power Tool Reference Design

Power Tool Reference Model
Power Tool Reference Model

Compact, efficient and flexible control for Brushless DC (BLDC) motor based power tools

The reference design combines Toshiba’s highly efficient low-voltage MOSFET devices with Toshiba’s dedicated motor control MCU and thus provides a very compact but flexible platform for the control and drive of BLDC motors in power tools. The Motor current is generated by a 3-phase inverter with 200W output power stage using the Toshiba TPH1R204PB low-voltage MOSFET. This device features industry-leading RDS(ON) in a 5×6mm SOP Advanced package and provides low spike generation helping to prevent EMI effects. 

Main PCB
•    Compact form factor (60 x 50 mm)
•    3-phase inverter, 200W output stage
•    Speed control switch
•    Pilot lamp

* sofware currently under development

Key products:

TPH1R204PB High Efficient LV MOSFET

TC75W58FK Comparator

 

Further links:

Design data download: Cordless Power Tool Reference Design

Low voltage (U-MOS) Flyer

 Features Advantages Benefits
  • 12 to 24 V input voltage
  • 200 W output power
  • ±20A average current
  • ±60A maximum peak current
  • U-MOS IX-H series MOSFET TPH1R204PB for the output stage
  • 3-shunt current measurement with over current detection circuit
  • Self-Power Off Circuit
  • Hall sensor Interface
  • Compact high power density design
  • Flexible platform: sensor or sensorless motor control*
  • Low spike TPH1R204PB device with low conduction, output charge and switching losses
  • System cost saving due to sensorless control*
  • Higher efficiency, lower power consumption leads to longer operation time
  • Quiet and smooth operation
  • Fast prototyping, proof of concept, shorter development times      

* optional support

60 x 50 mm main PCB
60 x 50 mm main PCB
Blockdiagram of E-tool reference model
Blockdiagram of E-tool reference model
Switching waveform
Reverse recovery operation waveform

TPH1R204PB Low Spike Feature

Cordless Power Tool Reference Design

Automotive

Stepper Motor Driver - Head-up Display Mirror Control

Head-up-Display Motor Control Demo
Head-up-Display Motor Control Demo

Stepping motor driving IC

  • A projector emits Head-up Display typical information content
  • The light-beam is reflected to an upwards oriented screen
  • A stepper motor controlled mirror moves the content up/downcontrol)

Key product:

TB9120FTG

Further links:

Stepper Motor Driver Flyer

 Features Advantages Benefits
  • Generates up to 32 micro steps
  • Supplies 1A output power
  • Provides stall detection function
  • Low ON resistance (0,7Ohm)
  • No external voltage regulator needed
  • Supports high operating temperature up to 125°C
  • Good heat dissipation
  • Silent motor operation and precise positioning
  • Low Bill of Material cost
  • Easy thermal design

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
A new window will open