Automotive MOSFETs with Small Package Featuring Wettable Flank Structure

Automotive MOSFETs with Small Package Featuring Wettable Flank Structure

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched five products of automotive MOSFETs that combine space-saving and high-mountability by using small DFN2020B(WF) package with a wettable flank structure[1]. The N-channel MOSFETs are "XSM6K361NW, XSM6K519NW, XSM6K376NW, and XSM6K336NW," and the P-channel MOSFET is "XSM6J372NW."

The DFN2020B(WF) package adopts a wettable flank structure, which improves solder wettability compared to Toshiba’s existing UDFN6B package. In addition, the improved visibility of the solder fillet[2] allows for confirmation of solderability in automatic visual inspection (AVI) equipment, contributing to the automation of inspection on the manufacturing line. Furthermore, in the solder joint mounting shear strength[3] test, it is approximately 23%[4] stronger than Toshiba’s existing SOT-23F[5] package, contributing to improved reliability of the equipment.
The package size of DFN2020B(WF) is 2.0×2.0×0.6mm (typ.), which reduces the mounting area by approximately 43% and the package height by approximately 25% compared to the SOT-23F package, contributing to the miniaturization of equipment. Furthermore, it features a high power dissipation despite a small package. The maximum power dissipation rating of XSM6K361NW, one of new products, is 1.84W[6].

The new products comply with AEC-Q101, the automotive industry standard reliability test specification.  The PPAP[7] of IATF16949, the international standard for quality management systems specific to the automotive industry, is available[8]. These products can be used in various automotive applications such as DC-DC converters in ECUs[9] and LED headlamp load switches.

Toshiba will continue to expand its lineup of MOSFET and 2in1 MOSFET products for automotive applications, housed in packages with wettable flank structure.

Notes:
[1] Shape of side leads of package.
[2] Solder fillet refers to the soldered portion of a component mounted on a printed circuit board.
[3] Mounting shear strength is one of the testing methods for evaluating the strength of joints in electronic components and semiconductor packages.
[4] Toshiba compared with mean of actual measured value.
[5] Existing products such as SSM3K361R, the package size: 2.4×2.9×0.8mm (typ.)
[6] Device mounted on a 25.4×25.4×1.6mm, Cu pad: 645mm2, FR-4 glass epoxy board
[7] PPAP: Abbreviation for Production Part Approval Process, a mass-produced part approval processing.
[8] Please contact Toshiba sales representatives for more details
[9] ECU: Abbreviation for Electronic Control Unit, an electronic device for controlling various functions of a vehicle.

Figure 1. Comparison of power dissipation in automotive MOSFET packages
Figure 1. Comparison of power dissipation in automotive MOSFET packages

Features

  1. Package with wettable flank structure enables automatic visual inspection of board mounting conditions
  2. Small, low profile high power dissipation package

Features Explanation

1. Package with wettable flank structure enables automatic visual inspection of board mounting conditions

Figure 2. Features of the wettable flank structure DFN2020B(WF) package
Figure 2. Features of the wettable flank structure DFN2020B(WF) package

By adopting a wettable flank structure, the solder fillet visibility is improved compared to Toshiba’s existing UDFN6B package. This allows for solder joint inspection using automatic visual inspection (AVI) equipment, contributing to the automation of inspections on the production line.

2. Small, low profile high power dissipation package

Figure 3. External view of the DFN2020B(WF) package
Figure 3. External view of the DFN2020B(WF) package

DFN2020B(WF) packages have higher power dissipation than SOT-23F packages. The maximum power dissipation rating of XSM6K361NW, one of new products, is 1.84W[6], approximately 1.5 times higher than 1.2W[6] of Toshiba’s existing product SSM3K361R with SOT-23F package. Therefore, the new products contribute to the development of various automotive equipment such as DC-DC converters for ECUs that require compact size and high power dissipation MOSFETs and load switches for LED headlamps.

애플리케이션

Automotive equipment

  • DC-DC converters for ECUs, load switches for LED headlamps, etc.

Main Specifications

(Ta=25°C)

Part number XSM6K361NW XSM6K519NW XSM6K376NW XSM6K336NW XSM6J372NW
Polarity N-channel P-channel
Package Name DFN2020B(WF)
Size (mm) Typ. 2.0×2.0×0.6
Absolute maximum ratings Drain-source voltage
VDSS (V)
100 40 30 30 -30
Gate-source voltage
VGSS (V)
+20/-20 +20/-20 +12/-8 +20/-20 -12/+6
Drain current (DC)
ID (A)
3.5 8.0 4.0 3.0 -6.0
Power dissipation
PD[6] (W)
1.84 1.84 1.53 1.53 1.53
Electrical character
istics
Drain-source On-resistance
RDS(ON)
(mΩ)
VGS=|10V| Max 69 17.8 - 95 42
VGS=|4.5V| Max 92 36.3 56 140 50
VGS=|2.5V| Max - - 72 - 72
VGS=|1.8V| Max - - 109 - 144
Input capacitance Ciss (pF) Typ. 430 797 200 126 560
Total gate charge Qg (nC) Typ. 3.2 6.5 2.2 1.7 8.2
Sample Check & Availability Buy Online Buy Online Buy Online Buy Online Buy Online

Refer to the following page for details on new products.
XSM6K361NW
XSM6K519NW
XSM6K376NW
XSM6K336NW
XSM6J372NW

DFN2020B(WF) videos of the package are shown in the link below.
DFN2020B(WF) package

Follow the link below for more on Toshiba Automotive MOSFETs.
Automotive MOSFETs

For examples of applications, see the following pages.
Automotive LED Headlamp
IVI (In-vehicle Infotainment)

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open