Description

Application Scope Power Management Switches / DC-DC Converters
Feature Low drain-source on-resistance
Polarity N-ch
Generation U-MOSⅧ-H
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name SOT-1220 (DFN2020B(WF))
Package Image Toshiba XSM6K519NW Small-signal MOSFET product DFN2020B(WF) package image
Package Code SOT-1220
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.0×0.6
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 40 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 8.0 A
Power Dissipation PD 1.84 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.5 V
Gate threshold voltage (Min) Vth - 1.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 36.3
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 17.8
Input capacitance (Typ.) Ciss - 797 pF
Total gate charge (Typ.) Qg VGS=4.5V 6.5 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2025

Apr,2025

Apr,2025

Apr,2025

Jan,2026

Feb,2026

Feb,2026

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

(Note3)

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Note Stock Check Search
XSM6K519NW,LXHF 3000 - Yes Yes Automotive Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open