Description | 32-bit Arm® Cortex®-M0 microcontroller of high performance incorporated USB device, Multiple serial interfaces and timer functions. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | QFN48-P-0707-0.50 |
---|---|
Package Image |
![]() |
Pins | 48 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
![]() |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Property | Value | Unit |
---|---|---|
group name | M060 | - |
number of bits | 32 | bit |
ROM size | 128 | Kbyte |
ROM type | Flash | - |
RAM size | 16 | Kbyte |
DMA controllers | 28 | ch |
DMA controllers units | 1 | units |
internal data bus width | 32 | bit |
I/O Port | 32 | port |
UART/SIO | 2 | ch |
I2C | 2 | ch |
TSPI | 1 | ch |
USB Device (Full Speed) | 1 | ch |
Timer/counter(16bit) | 10 | ch |
A/D converters(10bit) | 8 | ch |
watchdog timer | Available | - |
Voltage detecting circuit | Available | - |
On-chip debug function | Available | - |
Interrupt controllers | 6 | pins |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
1.8 to 3.6 | 1 to 24 | -40 to 85 | 0.041 |
Contact us
Contact usFrequently Asked Questions
FAQs