MT3S111

EOL announced

Radio-frequency SiGe Heterojunction Bipolar Transistor

Description

Application Scope VHF/UHF band low noise, low distortion amplifier
Polarity NPN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-346 (S-Mini)
Package Image Toshiba MT3S111 Radio-frequency SiGe Heterojunction Bipolar Transistor product S-Mini package image
JEITA SC-59
JEDEC TO-236MOD
Package Code SOT-346
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.5×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 0.1 A
Collector power dissipation PC 160 mW
Collector power dissipation (mounted on board) PC 700 mW
Junction temperature Tj 150
Collector-emitter voltage VCEO 6 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Insertion Gain (Typ.) |S21|2 f=1GHz 12 dB
Transition frequency (Typ.) fT - 11.5 GHz
Noise Figure (Typ.) NF f=1GHz 0.9 dB

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open