TC7PA19FU

EOL announced

L-MOS AHS series (TC74VCX-equivalent)

Description

Function Chip Select Decoder
Function1 Decoder
Function2 1-to-2 Decoder
Number of Circuits 1
Protection Functions Input overvoltage tolerance / Output power-down protection
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-363 (US6)
Package Image Toshiba TC7PA19FU L-MOS AHS series (TC74VCX-equivalent) product US6 package image
JEITA SC-88
Package Code SOT-363
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output current (Min) IO - 24 mA
Propagation delay time (Typ.) tpd_tpz - 3.3 ns
Supply Voltage (Min) VCC - 1.4 V
Supply Voltage (Max) VCC - 3.6 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open